(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barricade Fence BF-6030

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 132200

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Fence Main Body
  • Size(mm)
    At Storage Time: Approximately 1,000 x 330 x 600 / At Time of Maximum Opening: Approximately 1,000 x 4,000
  • Cord
    BF-6030
  • Mass(kg)
    17
  • Amount Of Content
    1 unit
Part Number
132200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,575.00

SIGN STANDS 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Fence Main Body
  • Size(mm)
    At Storage Time: Approximately 1,000 x 330 x 600 / At Time of Maximum Opening: Approximately 1,000 x 4,000
  • Cord
    BF-6030
  • Mass(kg)
    17
  • Amount Of Content
    1 unit

Product Description

A fence that can be moved easily and utilized as a strong barricade, yet can be stored compactly.
[Features]
· When stowed: approximately 1 m × 33 cm × 60 cm · At maximum extension: approximately 1 × 4 m.
· Expands to form a barricade 4 m wide and 1 m high, preventing entry.
· A compact, stowable standing fence equipped with casters so that one person can perform everything from movement to deployment with ease.
· Made from polypropylene.
· Weight: approximately 17 kg.
[Applications]
· Barricades for use when halting traffic temporarily, conducting repairs or inspections, or cleaning.

Specifications of 132200

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Fence Main Body
  • Size(mm)
    At Storage Time: Approximately 1,000 x 330 x 600 / At Time of Maximum Opening: Approximately 1,000 x 4,000
  • Cord
    BF-6030
  • Mass(kg)
    17
  • Amount Of Content
    1 unit
Part Number
132200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,575.00

SIGN STANDS 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1