(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap for Plate Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 368031

  • Product Type
    Display stand parts
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Height: 55 x Diameter: 79φ, Thickness: 1-5
  • Cord
    BRS-SC
  • Specification 1
    Screws: 2 included (barrier stand sold separately)
  • Specification 2
    Plate Mounting Cap (BRS Only)
  • Amount Of Content
    1 pc.
Part Number
368031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,686.00

SIGN STANDS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Display stand parts
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Height: 55 x Diameter: 79φ, Thickness: 1-5
  • Cord
    BRS-SC
  • Specification 1
    Screws: 2 included (barrier stand sold separately)
  • Specification 2
    Plate Mounting Cap (BRS Only)
  • Amount Of Content
    1 pc.

Product Description

Stands also act as sign poles
[Features]
· Just attach to the head section of a barrier stand to have the barricade act as a warning and provide guidance to people.
[Materials]
· Polyethylene

Specifications of 368031

  • Product Type
    Display stand parts
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Height: 55 x Diameter: 79φ, Thickness: 1-5
  • Cord
    BRS-SC
  • Specification 1
    Screws: 2 included (barrier stand sold separately)
  • Specification 2
    Plate Mounting Cap (BRS Only)
  • Amount Of Content
    1 pc.
Part Number
368031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,686.00

SIGN STANDS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1