(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Brightness Phosphorescent Passage Guidance Sign "Emergency Exit →" ASN901

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 377901

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Emergency exit →
  • Size(mm)
    100×300
  • Cord
    ASN901
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
  • Amount Of Content
    1 pc.
Part Number
377901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,612.00

EMERGENCY SIGNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Specifications]
·Shines for a long time, even when the lights are out.
·Materials (Main body): PET sticker
·Certified fireproof product

Specifications of 377901

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Emergency exit →
  • Size(mm)
    100×300
  • Cord
    ASN901
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
  • Amount Of Content
    1 pc.
Part Number
377901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,612.00

EMERGENCY SIGNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1