- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Fire Extinguisher Placard - 5 "Fire Hose Storage Box (Outdoor Fire Hydrant)"
Specifications of 066203
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- Hose Storage Box (Outdoor Fire Hydrant)
-
- Details Type
- Landscape Type
-
- Size(mm)
- 120×360×1
-
- Cord
- FR203
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Front Print
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 251.75
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Product Description
[Features]
A fire extinguisher sign made of rigid PVC.
[Size H × W × D (mm)]120 × 360 × 1
Specifications of 066203
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- Hose Storage Box (Outdoor Fire Hydrant)
-
- Details Type
- Landscape Type
-
- Size(mm)
- 120×360×1
-
- Cord
- FR203
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Front Print
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 251.75
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?