(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Extinguisher Placard - 4 "Fire Prohibited"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 066109

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    No Fire
  • Details Type
    Landscape Type
  • Size(mm)
    100×300×1
  • Cord
    FR109
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Amount Of Content
    1 pc.
Part Number
066109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 222.91

HEATSTROKE MEASURES SIGNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    No Fire
  • Details Type
    Landscape Type
  • Size(mm)
    100×300×1
  • Cord
    FR109
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Amount Of Content
    1 pc.

Product Description

[Specifications]
·Size (mm): 100 × 300 × 1
·Materials (Main body): Rigid PVC

Specifications of 066109

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    No Fire
  • Details Type
    Landscape Type
  • Size(mm)
    100×300×1
  • Cord
    FR109
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Amount Of Content
    1 pc.
Part Number
066109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 222.91

HEATSTROKE MEASURES SIGNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1