(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Extinguisher Placard - 4 "Water Supply Outlet (Fire Department Only)"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 066102

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    Water supply outlet (for fire-fighters only)
  • Details Type
    Landscape Type
  • Size(mm)
    100×300×1
  • Cord
    FR102
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Amount Of Content
    1 pc.
Part Number
066102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 222.91

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
A fire extinguisher sign made of rigid PVC.
[Size H × W × D (mm)]100 × 300 × 1

Specifications of 066102

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    Water supply outlet (for fire-fighters only)
  • Details Type
    Landscape Type
  • Size(mm)
    100×300×1
  • Cord
    FR102
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Amount Of Content
    1 pc.
Part Number
066102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 222.91

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1