- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hazardous Material Mark_3 [Fire Caution]
Specifications of 052002
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- Fire Caution
-
- Details Type
- Portrait Type
-
- Color
- Red
-
- Size(mm)
- 600×300×1
-
- Cord
- KHT- 2R
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Laminated
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 559.41
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- Fire Caution
-
- Details Type
- Portrait Type
-
- Color
- Red
-
- Size(mm)
- 600×300×1
-
- Cord
- KHT- 2R
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Laminated
-
- Amount Of Content
- 1 pc.
Product Description
[Applications]
Used to call attention to fire in disaster prevention.
[Features]
It is written vertically and is made of rigid PVC that has excellent flame retardancy, chemical resistance, oil resistance, and durability.
Specifications of 052002
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- Fire Caution
-
- Details Type
- Portrait Type
-
- Color
- Red
-
- Size(mm)
- 600×300×1
-
- Cord
- KHT- 2R
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Laminated
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 559.41
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?