- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
JIS Safety Sign (Direction) "Eye Washer ←"
Specifications of 392403
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- ← Eye washing station
-
- Color
- Green
-
- Size(mm)
- 225×300×1
-
- Cord
- JA-403
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Front Print
-
- Specification 2
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 373.00
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- ← Eye washing station
-
- Color
- Green
-
- Size(mm)
- 225×300×1
-
- Cord
- JA-403
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Front Print
-
- Specification 2
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Product Description
[Applications]
Used to indicate direction of face washer.
[Features]
Made of rigid PVC with excellent flame retardancy, chemical resistance, oil resistance and durability.
Specifications of 392403
-
- Shape
- Square shape
-
- Specifications
- Standard Type
-
- Display Content
- ← Eye washing station
-
- Color
- Green
-
- Size(mm)
- 225×300×1
-
- Cord
- JA-403
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- Front Print
-
- Specification 2
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 373.00
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?