- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 245004
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×420
-
- Color
- Red
-
- Material Details
- Cloth
-
- Cord
- Handy Flag Red
-
- Specifications
- Includes Wooden Rod
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 209.00
|
SAFETY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×420
-
- Color
- Red
-
- Material Details
- Cloth
-
- Cord
- Handy Flag Red
-
- Specifications
- Includes Wooden Rod
-
- Amount Of Content
- 1 pc.
Product Description
Available in 4 colors: white, red, green and yellow
Specifications of 245004
-
- Product Type
- Safety sign
-
- Size(mm)
- 300×420
-
- Color
- Red
-
- Material Details
- Cloth
-
- Cord
- Handy Flag Red
-
- Specifications
- Includes Wooden Rod
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 209.00
|
SAFETY SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Light and durable.Usage
●Transportation, etc.Specification
●Color:Red
●SPQ(piece):1
●With wooden stick(13Φ x 450mm)
●W x L: 420 x 300mm(flag size)Materials
●Cloth
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?