(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Valve Switch Label "Open (Red)" Special 15-301A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 680.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
164041
164042
164043
164052
164053
164061
164062
164063
164071
164072
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contens Displayed Detail Color Cord Amount Of Content

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Open Red Special 15-301A 1 Bag (10 Sheets)

฿ 773.81

HEATSTROKEMEASURESSIGNS 1 Pack(s)

10 Pieces Per Package

Same day Open Green Special 15-301B 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Open Blue Special 15-301C 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Closed Green Special 15-302B 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Closed Blue Special 15-302C 1 Bag (10 Sheets)

฿ 712.50

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Normally Open Red Special 15-303A 1 Bag (10 Sheets)

฿ 873.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Open Green Special 15-303B 1 Bag (10 Sheets)

฿ 690.16

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Normally Open Blue Special 15-303C 1 Bag (10 Sheets)

฿ 873.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Closed Red Special 15-304A 1 Bag (10 Sheets)

฿ 690.16

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Closed Green Special 15-304B 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    60×40×1
  • Material Details
    PET
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Specifications]
·Aluminum valve open/close label
·Available in 3 colors: red, green and blue
·Lamination
·Double-sided print
·Size (mm) 60 × 40 × 1

Part Number
164041
164042
164043
164052
164053
164061
164062
164063
164071
164072
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contens Displayed Detail Color Cord Amount Of Content

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Open Red Special 15-301A 1 Bag (10 Sheets)

฿ 773.81

HEATSTROKEMEASURESSIGNS 1 Pack(s)

10 Pieces Per Package

Same day Open Green Special 15-301B 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Open Blue Special 15-301C 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Closed Green Special 15-302B 1 Bag (10 Sheets)

฿ 680.35

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Closed Blue Special 15-302C 1 Bag (10 Sheets)

฿ 712.50

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Normally Open Red Special 15-303A 1 Bag (10 Sheets)

฿ 873.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Open Green Special 15-303B 1 Bag (10 Sheets)

฿ 690.16

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Normally Open Blue Special 15-303C 1 Bag (10 Sheets)

฿ 873.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Closed Red Special 15-304A 1 Bag (10 Sheets)

฿ 690.16

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Normally Closed Green Special 15-304B 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1