- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Slide Type Valve Opening/Closing Plate (Slider Type) "Open (Red)/Close (Green)" Special 15-104C
Specifications of 165307
-
- Product Type
- Safety sign
-
- Size(mm)
- 50×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104C
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 343.52
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 50×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104C
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Product Description
[Specifications]
·If you push it upward, the display will change.
·When you flip the tag up and down, the cursor slides to switch the display.
·Materials: Rigid PVC main body
Specifications of 165307
-
- Product Type
- Safety sign
-
- Size(mm)
- 50×35×3
-
- Contens Displayed Detail
- Open (Red) Closed (Green)
-
- Material Details
- (Body) Hard Polyvinyl Chloride
-
- Cord
- Special 15-104C
-
- Print Direction
- Double-Sided Back Printing
-
- Specifications
- 4 mmφ Hole X 2
-
- Feature 1
- Turn the card up/down, and the cursor slides, changing the display.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 343.52
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?