(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oxygen Deficiency Warning Sign "Risk of Oxygen Deficiency, Authorized Personnel Only" Acid Sticker-02

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 031102

  • Size(mm)
    200×120
  • Contens Displayed Detail
    Low Oxygen Danger: Entry of Unauthorized Persons Prohibited
  • Details Type
    Sticker
  • Material Details
    YUPO Sticker
  • Cord
    Acid Sticker-02
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
031102
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 952.46

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Size(mm)
    200×120
  • Contens Displayed Detail
    Low Oxygen Danger: Entry of Unauthorized Persons Prohibited
  • Details Type
    Sticker
  • Material Details
    YUPO Sticker
  • Cord
    Acid Sticker-02
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Water-resistant and tear-resistant sticker that can be used to inform people of prohibited areas compliant to the Ordinance on Prevention of Anoxia, etc.

Specifications of 031102

  • Size(mm)
    200×120
  • Contens Displayed Detail
    Low Oxygen Danger: Entry of Unauthorized Persons Prohibited
  • Details Type
    Sticker
  • Material Details
    YUPO Sticker
  • Cord
    Acid Sticker-02
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
031102
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 952.46

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1