(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Sign "Point and Call-Out Enforced" JH-8S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 029108

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Roll Call Enforcement
  • Material Details
    PVC Sticker
  • Cord
    JH-8S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029108
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 553.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Roll Call Enforcement
  • Material Details
    PVC Sticker
  • Cord
    JH-8S
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

PET sticker that has excellent water and weather resistance and can be used indoors and outdoors, and can be used in factories, research facilities, general facilities, etc.

Specifications of 029108

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Roll Call Enforcement
  • Material Details
    PVC Sticker
  • Cord
    JH-8S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029108
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 553.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1