(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Sign "Do Not Operate" JH-3S

Safety Sign "Do Not Operate" JH-3S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 029103

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do Not Operate
  • Material Details
    PVC Sticker
  • Cord
    JH-3S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029103
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 553.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do Not Operate
  • Material Details
    PVC Sticker
  • Cord
    JH-3S
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

160 × 120 mm, polyvinyl chloride sticker

Specifications of 029103

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do Not Operate
  • Material Details
    PVC Sticker
  • Cord
    JH-3S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029103
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 553.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1