(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser Label "Danger: Laser Management Area: Unauthorized Personnel Prohibited" JA-602L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 391602

  • Product Type
    Safety sign
  • Size(mm)
    300×450×1
  • Contens Displayed Detail
    Danger: Laser Controlled Area. Entry of Unauthorized Persons Prohibited
  • Details Type
    Sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-602L
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
391602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 525.00

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×450×1
  • Contens Displayed Detail
    Danger: Laser Controlled Area. Entry of Unauthorized Persons Prohibited
  • Details Type
    Sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-602L
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.

Product Description

A safety sign dedicated to laser signs.
[Features]
·It's made of durable hard vinyl, so it's durable and long-lasting.
·Danger / Laser controlled area / No entry except for authorized personnel is displayed.
·Adopted L size with a size of 300 × 450 × 1 mm for front printing.
[Applications]
·Can be used to indicate (instruct) the information.
·Ideal for danger prevention and safety measures in dangerous areas.

Specifications of 391602

  • Product Type
    Safety sign
  • Size(mm)
    300×450×1
  • Contens Displayed Detail
    Danger: Laser Controlled Area. Entry of Unauthorized Persons Prohibited
  • Details Type
    Sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-602L
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
391602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 525.00

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1