JIS Safety Mark (written sign with instructions about work), "Wear protective equipment" JA-316S

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    JIS Safety Mark/JA-316S
    [Features]
    Available in 2 sizes: L and S.
    [Specifications]
    Product Type: Safety signSize (mm): 300×225×1
    Contens Displayed Detail: Wearing protective gear
    Print Direction: Front Print
    3 mmφ Hole X 4
    Amount Of Content: 1 pc.
    [Material]
    Details: Hard Polyvinyl Chloride.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JIS Safety Mark (written sign with instructions about work), "Wear protective equipment" JA-316S | NIHONRYOKUJUJI | MISUMI Thailand