- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
JIS Safety Mark (Safety / Hygiene), "Safety First" JA-312
Specifications of 392312
-
- Product Type
- Safety sign
-
- Size(mm)
- 450×180×1
-
- Contens Displayed Detail
- Safety First
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- JA-312
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 450.00
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Size(mm)
- 450×180×1
-
- Contens Displayed Detail
- Safety First
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- JA-312
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Product Description
450 × 180 × 1 mm, rigid polyvinyl chloride
Specifications of 392312
-
- Product Type
- Safety sign
-
- Size(mm)
- 450×180×1
-
- Contens Displayed Detail
- Safety First
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- JA-312
-
- Print Direction
- Front Print
-
- Specifications
- 3 mmφ Hole X 4
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 450.00
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?