JIS Safety Mark (Warning), "Caution Overhead" JA-234S

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Safety signs based on JIS standards (Japanese Industrial Standards).
    [Features]
    ・ 2 languages, Japanese and English, are written together to warn of danger to foreigners
    ・ Illustrations are also included so that you can quickly notice danger
    ·S size with a size of 225 x 300 x 1 mm, made of hard vinyl, ⌀3 (3 mm) holes x 4, front printing
    [Applications]
    ・ It can be used to clearly specify (instruct) the information.
    ・ Ideal for danger prevention and safety measures in dangerous areas

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JIS Safety Mark (Warning), "Caution Overhead" JA-234S | NIHONRYOKUJUJI | MISUMI Thailand