JIS Safety Mark (Warning), "Caution Overhead" JA-218S

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Safety signs based on JIS standards (Japanese Industrial Standards).
    [Features]
    ・ It is a sign to show the safety condition, and it is kind because it is written in both Japanese and English
    ·S size of 300 × 225 × 1 mm, material is hard vinyl, ⌀3 (3 mm) hole × 4, consists of front printing
    ・ It is developed with the display content of "FIRST-AID KIT"
    [Applications]
    ・ It can be used to specify (instruct) the related information
    ・ The display of the safety status is ideal as a safety and health measure

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JIS Safety Mark (Warning), "Caution Overhead" JA-218S | NIHONRYOKUJUJI | MISUMI Thailand