(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Safety Mark (Warning), "Danger - Extremely High Voltage" JA-205S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 393205

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: High Pressure
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-205S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
393205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 373.00

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: High Pressure
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-205S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.

Product Description

JIS safety sign (Warning) "Danger Extra High Pressure" JA-205S.
[Features]
・ 2 languages, Japanese and English, are written together

Specifications of 393205

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: High Pressure
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-205S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
393205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 373.00

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1