JIS Safety Mark (Warning), "Danger - High Voltage" JA-203S

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Safety signs based on JIS standards (Japanese Industrial Standards).
    [Features]
    ・ 2 languages, Japanese and English, are written together
    ·The size is 300 × 225 × 1 mm, it has 4 ⌀3 (3 mm) holes, and the material is hard vinyl, and the surface is printed.
    ・ It is developed with the display content of "DANGER HIGH VOLTAGE"
    [Applications]
    ・ Ideal for specifying and instructing relevant information
    ・ It can be used where information needs to be displayed as an accident prevention measure

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JIS Safety Mark (Warning), "Danger - High Voltage" JA-203S | NIHONRYOKUJUJI | MISUMI Thailand