(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welder Emblem "General Safety and Sanitation Head"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 343.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
126901
126903
126904
126905
126906
126909
126910
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Overall Safety and Hygiene Supervisor Chest A 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Manager Chest C 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety Manager Chest D 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Hygiene Management Officer Chest E 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Commissioner Chest F 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Supervisor Chest I 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Promoter Chest J 1 pc.

Basic Specifications

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    73×67
  • Specifications
    With Safety Pin on Back Side
  • Amount Of Content
    1 pc.

Product Description

73 × 67 mm 3-dimensional badge with felt coated in vinyl using a special process to produce a pleasant texture
[Features]
· A striking 3-dimensional badge with a soft texture.
· Soft and durable.
[Material]
· Felt base coated in soft polyvinyl chloride with special 3-dimensional processing

Part Number
126901
126903
126904
126905
126906
126909
126910
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Overall Safety and Hygiene Supervisor Chest A 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Manager Chest C 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety Manager Chest D 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Hygiene Management Officer Chest E 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Commissioner Chest F 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Supervisor Chest I 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Safety and Hygiene Promoter Chest J 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1