(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal Light Continuous Lighting Time (Hours) 30–80

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 897.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
325006
325007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Continuous illumination time
(Time)
Continuous Blinking Time
(Time)
Specifications Cord Amount Of Content

฿ 897.00

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Red (Overall Length) 540 (Light Emitting Part 340 x 30) 40 60 LED 6 pcs used/C battery 2 pcs used (Batteries not included.) YDT300 1 pc.

฿ 1,049.00

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Blue (Overall Length) 560 (Light Emitting Part 340 x 30) 30 50 LED 6 pcs used/C battery 3 pcs used (Batteries not included.) YDT400 1 pc.

Basic Specifications

  • Lighting Switch
    Blinking → ON → OFF (Loop)
  • Weight(g)
    130 (Batteries separate)
  • Features
    Signal Lamp with High Visualization
  • Amount Of Content
    1 pc.

Product Description

[Features]·A signal light with LED lights. ·The colors of the illuminating section are available in red and blue. ·You can switch from flashing to lit to off.

Part Number
325006
325007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Continuous illumination time
(Time)
Continuous Blinking Time
(Time)
Specifications Cord Amount Of Content

฿ 897.00

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Red (Overall Length) 540 (Light Emitting Part 340 x 30) 40 60 LED 6 pcs used/C battery 2 pcs used (Batteries not included.) YDT300 1 pc.

฿ 1,049.00

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Blue (Overall Length) 560 (Light Emitting Part 340 x 30) 30 50 LED 6 pcs used/C battery 3 pcs used (Batteries not included.) YDT400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1