- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Small Mirror, Wall Angle 45
Specifications of 276140
-
- Mirror Material
- Glass
-
- Type
- Pole Type
-
- Mirror Shape
- Square shape
-
- Number Of Mirrors
- 1 pc.
-
- Application
- For both indoor use and outdoor use
-
- Caution plate
- NA
-
- Size(mm)
- 295×440
-
- Cord
- Square Wall Type 45
-
- Material
- Glass (Without Hood)
-
- Specification 1
- Optional pole available. Corresponds to metal fittings of 34-50.8 mmφ
-
- Specification 2
- Small Mirror (Outdoor Use Supported)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,128.65
|
SAFETY MIRRORS
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Mirror Material
- Glass
-
- Type
- Pole Type
-
- Mirror Shape
- Square shape
-
- Number Of Mirrors
- 1 pc.
-
- Application
- For both indoor use and outdoor use
-
- Caution plate
- NA
-
- Size(mm)
- 295×440
-
- Cord
- Square Wall Type 45
-
- Material
- Glass (Without Hood)
-
- Specification 1
- Optional pole available. Corresponds to metal fittings of 34-50.8 mmφ
-
- Specification 2
- Small Mirror (Outdoor Use Supported)
-
- Amount Of Content
- 1 unit
Product Description
[Features]·A compact glass mirror. ·Can also be installed on poles in addition to walls and ceilings. · The angle can be adjusted freely and it is very lightweight.
Specifications of 276140
-
- Mirror Material
- Glass
-
- Type
- Pole Type
-
- Mirror Shape
- Square shape
-
- Number Of Mirrors
- 1 pc.
-
- Application
- For both indoor use and outdoor use
-
- Caution plate
- NA
-
- Size(mm)
- 295×440
-
- Cord
- Square Wall Type 45
-
- Material
- Glass (Without Hood)
-
- Specification 1
- Optional pole available. Corresponds to metal fittings of 34-50.8 mmφ
-
- Specification 2
- Small Mirror (Outdoor Use Supported)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,128.65
|
SAFETY MIRRORS
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?