(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chain Stand - Plastic Chain Stand - Brown / Black/White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The chain is sold separately.

Specifications of 141001

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    [Other] White/Black
  • Height x Width(mm×mm)
    837×255
  • Cord
    CHS-1
  • Pole diameter(mmφ)
    54
  • Number of hooks
    1
  • Mass(g)
    500 (When Water-Filled→ 3,300)
  • Amount Of Content
    1 unit
Part Number
141001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 666.10

PLASTIC CHAIN STANDS 2 Piece(s) 5 Day(s) 1 unit

Basic Specifications

Product Description

Easy to use low price water-weight type chain stand.
[Features]
· Use in combination with various plastic color chains (sold separately) for a wider range of applications.
· Includes a hook for attaching chains.
· The material is polyethylene
· Mass is about 500 g (about 3.3 kg when filled with water).
· Size is (height) 837 mm, (base diameter) 255 mm, (ball diameter) ⌀54 (diameter 54 mm).
[Applications]
· Used for partitioning, etc.

Specifications of 141001

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    [Other] White/Black
  • Height x Width(mm×mm)
    837×255
  • Cord
    CHS-1
  • Pole diameter(mmφ)
    54
  • Number of hooks
    1
  • Mass(g)
    500 (When Water-Filled→ 3,300)
  • Amount Of Content
    1 unit
Part Number
141001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 666.10

PLASTIC CHAIN STANDS 2 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1