(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Color Chain (with or without quick joint)

Plastic Color Chain (with or without quick joint)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 364.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
284031
284032
284033
284035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Specifications Amount Of Content

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) White PT-612W - 1 pc.

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Yellow PT-612Y - 1 pc.

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Red PT-612R - 1 pc.

฿ 473.19

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Yellow/Black PT-612TR The color interval is in 2 pitches. 1 pc.

Basic Specifications

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Details Type
    With Quick Joint (Both Ends)
  • Inner Diameter (Long) × Inner Diameter (Short)(mm)
    23.5×7
  • Diameter × length(mmΦ×cm)
    6×120
  • Mass(g)
    95 (Per 1 m)
  • Amount Of Content
    1 pc.

Product Description

Colored plastic chain that changes the image of conventional chains.
[Features]
· Colorful chains for a wider range of applications.
· Different colors can be used for different purposes.
· Connect with joints for flexible length.
· The material is polyethylene.
[Applications]
· Convenient as a safety supply, for partitioning etc.

Part Number
284031
284032
284033
284035
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Specifications Amount Of Content

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) White PT-612W - 1 pc.

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Yellow PT-612Y - 1 pc.

฿ 364.56

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Red PT-612R - 1 pc.

฿ 473.19

PLASTIC CHAINS 1 Piece(s) 5 Day(s) Yellow/Black PT-612TR The color interval is in 2 pitches. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1