(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip-over Prevention Weight (for color cone stand)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 116100

  • Product Type
    Color Cone Options
  • Optional Item
    Cone Head
  • Width x Height(mm)
    365×24
  • Mass(g)
    2000
  • Inner capacity
    1 pc.
Part Number
116100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 393.98

OPTIONS FOR COLOR CONE 5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
A 2 kg rubber weight for cone stands.
[Applications]
It is suitable when you want to prevent safety cones from tipping over.

Specifications of 116100

  • Product Type
    Color Cone Options
  • Optional Item
    Cone Head
  • Width x Height(mm)
    365×24
  • Mass(g)
    2000
  • Inner capacity
    1 pc.
Part Number
116100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 393.98

OPTIONS FOR COLOR CONE 5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1