Door Stick 1 Door Stopper 120-1

Caution
Product Description
It can be raised and lowered in one touch, and firmly secures heavy doors
<342011 (door stopper 120-1)>
[Features]
· Since it is an adhesion gel + lever type suction pad, it can be used even for aluminum and wood doors without supporting boards.
· Cannot be used on some rough surfaces.
[Material]
· Body: ABS/Steel, Suction Pad: Polyurethane/Synthetic Rubber, Leg Cap: Synthetic Rubber
<342051 (DMDP101-1), 342052 (DMDP151-1)>
[Features]
· Even when both hands are unavailable, the door can be propped open simply by lightly lowering the rubber cap with a foot.
· Convenient for hanging luggage or holding doors open for ventilation.
· Magnetic type (with scratch preventing tape) makes attaching/detaching easy, while the use of an auxiliary board also enables it to be used with wood or aluminum doors.