(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Tape 50 mm X 10 m

Reflective Tape 50 mm X 10 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,456.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
265011
265012
265013
265014
265015
265016
265017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) Reflective White 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflected Green 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflected Yellow 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective Red 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective orange 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective Blue 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) Reflective Fluorescent Yellow 1 Roll

Basic Specifications

  • Product Type
    Protection supplies
  • Size(cm)
    5 x 1000
  • Thickness(mm)
    0.15
  • Material
    Reflective sheets (Acrylic film)
  • Amount Of Content
    1 Roll

Product Description

Tape made of reflective sheet.
[Features]
· Made using polyester-based reflective sheet.
· Available in 7 colors.
· Thickness: 0.15 mm.
[Applications]
· In places that you want to make visible when exposed to light.
· Useful as a disaster preparedness, anti-theft or evacuation item.

Part Number
265011
265012
265013
265014
265015
265016
265017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) Reflective White 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflected Green 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflected Yellow 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective Red 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective orange 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) Reflective Blue 1 Roll

฿ 1,456.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) Reflective Fluorescent Yellow 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1