(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Stickers "Operations Chief Of First Class Pressure Vessels Handling"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 233014

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Operations Chief of First Class Pressure Vessels Handling
  • Cord
    HL-14
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
233014
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 291.89

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Operations Chief of First Class Pressure Vessels Handling
  • Cord
    HL-14
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Specifications]
·Size: 35 × 25 mm
·Olefin sticker
·Capacity: 1 bag (10 Sheets)

Specifications of 233014

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Operations Chief of First Class Pressure Vessels Handling
  • Cord
    HL-14
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
233014
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 291.89

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1