(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Stickers, Blood Group, O Type HL-203

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 233203

  • Product Type
    sticker
  • Size
    25×35
  • Display Content
    Blood Type: Type O
  • Cord
    HL-203
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
233203
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 234.45

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    sticker
  • Size
    25×35
  • Display Content
    Blood Type: Type O
  • Cord
    HL-203
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
Helmet stickers in packs of 10.
[Specifications]
Dimensions: 25 × 35 mm
Materials: PET

Specifications of 233203

  • Product Type
    sticker
  • Size
    25×35
  • Display Content
    Blood Type: Type O
  • Cord
    HL-203
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
233203
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 234.45

GOODS FOR HELMET 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1