(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Name plates useful for sorting or organizing in any situation.
[Features]
· Oval aluminum plates.
· Ideal for sorting and organizing various items, including shelves, tools, keys, wires and more.
[Applications]
· For identifying shelves and tools.
Part Number |
---|
306001 |
306002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) | Cord |
---|---|---|---|---|---|---|---|---|
฿ 781.65 | NAME HOLDER | 1 Pack(s) | 10 Pieces Per Package | Same day | 55 x 36 x 0.8 | Aluminum Tag -A | ||
฿ 648.00 | NAME HOLDER | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 30φ x 0.8 | Aluminum Tag -B |
Loading...
Product Model | Name Tag | Specifications 1 | 3.2 mm φHole x 1 | Material | Aluminum |
---|---|---|---|---|---|
Quantity | 10 Per Set |
How can we improve?
How can we improve?