1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Business Card Name Tags (Soft Type)【5 Pieces Per Package】

NAME HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Business Card Name Tags (Soft Type)
  • Business Card Name Tags (Soft Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 302.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2 sizes are available: large and small
· With a dual-use metal clip on the back
· Product Compliant with Green Purchasing Law of Japan
[Material]
· Polyolefin

Part Number
301117
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 302.02

NAME HOLDER 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Name Tag Size(mm) 50 x 75 (Inner Dimension / Intermediate Paper) Cord NF-45-T
Specifications 1 With back side metal dual-use clip Material Polyolefin Quantity 5 Pieces 1 Set
Feature 1 Green Purchasing Compliant Product