1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Name Tag (U Type) (Part Number)

NAME HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 28 x 50 mm (Paper Insert: 26 x 50 mm)
· With safety pin on back side
[Material]
· Styrofoam

Part Number
298041
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 174.35

NAME HOLDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Name Tag Size(mm) 41 x 50 (Intermediate Paper 39 x 50) Cord Square Name Tag -41
Specifications 1 With back side metal dual-use clip Material Acrylic

Please check the type/dimensions/specifications of the part 298041 in the Square Name Tag (U Type) series.