1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Sheet (J645E)【100 Pieces Per Package】

Cloth Sheet (J645E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,113.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carefully selected abrasive as coating for cloth woven exclusively for polishing cloth.
· Soft flex: The softest of cloth sheets.
· Optimal for polishing curved surfaces and fine areas.
· Also Usable Tearing by Hand

Part Number
C180-J645E-228-280
C280-J645E-228-280
C320-J645E-228-280
C360-J645E-228-280
C400-J645E-228-280
C600-J645E-228-280
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 5,114.53

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 180

฿ 5,113.93

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 280

฿ 5,114.08

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 320

฿ 5,113.93

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 360

฿ 5,114.08

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 400

฿ 5,113.93

NCA POLISHING TOOL 5 Pack(s)

100 Pieces Per Package

31 Day(s) 600

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Abrasive Silicon Carbide
Width(mm) 228 Length(mm) 280 Use (1) Curved surface or small area operation (2) Operation which requires stronger backing than paper (3) Finishing for furniture or other wood working
Base Material Cloth Back Surface Color Silver Quantity(Sheets) 100