(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Mechakaru Safety Shoes 85114

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,632.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85114-25-24
85114-25-24.5
85114-25-25
85114-25-25.5 SALE
85114-25-26
85114-25-27
85114-25-28
85114-25-29
85114-38-23.5
85114-38-27
85114-40-25
85114-40-26.5
85114-40-27
85114-40-28
85114-90-26
85114-90-26.5
85114-90-28
85114-90-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details JAN Code Amount Of Content

฿ 1,746.30

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 24 Charcoal gray 4991714382024 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 24.5 Charcoal gray 4991714382031 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 25 Charcoal gray 4991714382048 1 Pair

฿ 1,703.11

฿ 912.70

SAFETY SHOES 1 Piece(s) Same day 10 Black series 25.5 Charcoal gray 4991714382055 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26 Charcoal gray 4991714382062 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 5 Day(s) - Black series 27 Charcoal gray 4991714382086 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) Same day 10 Black series 28 Charcoal gray 4991714382093 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 Black series 29 Charcoal gray 4991714382109 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) 10 White series 23.5 Tricolor 4991714309618 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 White series 27 Tricolor 4991714309687 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 25 Blue 4991714309786 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26.5 Blue 4991714309816 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 27 Blue 4991714309823 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 5 Day(s) - Blue series 28 Blue 4991714309830 1 Pair

฿ 1,635.93

SAFETY SHOES 1 Piece(s) Same day - Black series 26 Black 4991714309946 1 Pair

฿ 1,632.28

SAFETY SHOES 1 Piece(s) Same day - Black series 26.5 Black 4991714309953 1 Pair

฿ 2,950.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 Black series 28 Black 4991714309977 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) Same day 10 Black series 29 Black 4991714309984 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair

Product Description

An ultra-light work shoe with a reliable sole.
[Features]
· High design performance without being too hard or soft. Suitable for both men and women.
· A lace-up type that also has Magic Tape around the ankle part for ease of use.
· 4 color variations available.
· Reflective material is used on the X logo of the heel, maintaining high safety when working at night, etc.
· Employs a highly cushioned lightweight sole that provides soft comfort.
[Applications]
· Can be used in a wide variety of workplaces, such as indoor work for long periods of time.

Part Number
85114-25-24
85114-25-24.5
85114-25-25
85114-25-25.5 SALE
85114-25-26
85114-25-27
85114-25-28
85114-25-29
85114-38-23.5
85114-38-27
85114-40-25
85114-40-26.5
85114-40-27
85114-40-28
85114-90-26
85114-90-26.5
85114-90-28
85114-90-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details JAN Code Amount Of Content

฿ 1,746.30

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 24 Charcoal gray 4991714382024 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 24.5 Charcoal gray 4991714382031 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 25 Charcoal gray 4991714382048 1 Pair

฿ 1,703.11

฿ 912.70

SAFETY SHOES 1 Piece(s) Same day 10 Black series 25.5 Charcoal gray 4991714382055 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26 Charcoal gray 4991714382062 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 5 Day(s) - Black series 27 Charcoal gray 4991714382086 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) Same day 10 Black series 28 Charcoal gray 4991714382093 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 Black series 29 Charcoal gray 4991714382109 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) 10 White series 23.5 Tricolor 4991714309618 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 White series 27 Tricolor 4991714309687 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 25 Blue 4991714309786 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26.5 Blue 4991714309816 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 27 Blue 4991714309823 1 Pair

฿ 1,703.11

SAFETY SHOES 1 Piece(s) 5 Day(s) - Blue series 28 Blue 4991714309830 1 Pair

฿ 1,635.93

SAFETY SHOES 1 Piece(s) Same day - Black series 26 Black 4991714309946 1 Pair

฿ 1,632.28

SAFETY SHOES 1 Piece(s) Same day - Black series 26.5 Black 4991714309953 1 Pair

฿ 2,950.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 10 Black series 28 Black 4991714309977 1 Pair

฿ 1,674.53

SAFETY SHOES 1 Piece(s) Same day 10 Black series 29 Black 4991714309984 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1