(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Antistatic Sneakers 85111

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,944.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85111-10-23.5
85111-10-24
85111-10-25
85111-10-26
85111-10-26.5
85111-10-27
85111-32-23.5
85111-32-25
85111-32-25.5
85111-32-26
85111-32-26.5
85111-32-27
85111-32-28
85111-90-25
85111-90-25.5
85111-90-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 2,139.36

SAFETY SHOES 1 Piece(s) Same day 10 Blue series 23.5 Navy 1 Pair

฿ 3,560.00

SAFETY SHOES 1 Piece(s) 25 Day(s) 10 Blue series 24 Navy 1 Pair

฿ 2,053.84

SAFETY SHOES 1 Piece(s) Same day 10 Blue series 25 Navy 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26 Navy 1 Pair

฿ 2,053.06

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26.5 Navy 1 Pair

฿ 2,007.35

SAFETY SHOES 1 Piece(s) 5 Day(s) 10 Blue series 27 Navy 1 Pair

฿ 2,139.36

SAFETY SHOES 1 Piece(s) Same day 10 White series 23.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 25 White 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 25.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 26 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 26.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 27 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 28 White 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) 8 Day(s) - Black series 25 Black 1 Pair

฿ 2,044.98

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 25.5 Black 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26 Black 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade L Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair

Product Description

A high-functioning antistatic work shoe. JSAA Class B certified product.
[Features]
· The standard model of the lightweight, safe and high-functioning antistatic series.
· Lightweight resin toe box, with Magic Tape fasteners for ease of putting on and taking off.
· Has a plastic stabilizer for excellent stability.
· The heel section absorbs shock energy.
· Conductive thread has been placed in the base of the toes and heel parts of the inner sole with a large ground area.
· Static electricity that has built up on the body or clothing is discharged to the floor through the oil-resistant rubber outsole.
[Applications]
· Ideal for work with electronic equipment and precision equipment.

Part Number
85111-10-23.5
85111-10-24
85111-10-25
85111-10-26
85111-10-26.5
85111-10-27
85111-32-23.5
85111-32-25
85111-32-25.5
85111-32-26
85111-32-26.5
85111-32-27
85111-32-28
85111-90-25
85111-90-25.5
85111-90-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size
(cm)
Color Details Amount Of Content

฿ 2,139.36

SAFETY SHOES 1 Piece(s) Same day 10 Blue series 23.5 Navy 1 Pair

฿ 3,560.00

SAFETY SHOES 1 Piece(s) 25 Day(s) 10 Blue series 24 Navy 1 Pair

฿ 2,053.84

SAFETY SHOES 1 Piece(s) Same day 10 Blue series 25 Navy 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26 Navy 1 Pair

฿ 2,053.06

SAFETY SHOES 1 Piece(s) 3 Day(s) - Blue series 26.5 Navy 1 Pair

฿ 2,007.35

SAFETY SHOES 1 Piece(s) 5 Day(s) 10 Blue series 27 Navy 1 Pair

฿ 2,139.36

SAFETY SHOES 1 Piece(s) Same day 10 White series 23.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 25 White 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 25.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 26 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 26.5 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 27 White 1 Pair

฿ 2,097.70

SAFETY SHOES 1 Piece(s) 3 Day(s) - White series 28 White 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) 8 Day(s) - Black series 25 Black 1 Pair

฿ 2,044.98

SAFETY SHOES 1 Piece(s) 3 Day(s) - Black series 25.5 Black 1 Pair

฿ 1,944.34

SAFETY SHOES 1 Piece(s) Same day 10 Black series 26 Black 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1