Antistatic Waterproof Safety Shoes 85109

Brand :
XEBEC

Caution

    Product Description

    A high spec-equipped, authentic mesh antistatic work shoe that boasts waterproofing up to 5 cm above the ground.
    [Features]
    · A waterproof shoe with an excellent antistatic function.
    · Employs oil-resistant rubber for the sole, and is efficiently earthed to discharge static electricity from the body through the sole.
    · In addition to the steel toe box, the heel part is equipped with air cushioning for absorbing shock, striking a balance between safety and stable walking.
    · Prevents penetration of water from outside for up to 5 cm from the ground. (Cleared the 7-hour water penetration test)
    · Color variations are available.
    [Applications]
    · Can be used at gasoline stations, etc., where static electricity is not acceptable.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Antistatic Waterproof Safety Shoes 85109 | XEBEC | MISUMI Thailand