1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Slant Dial Type

HAND TOOL

Blue Slant Dial Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 814.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The dial part can be lifted and cleaned (rotary type).
· A large bubble tube has been adopted (rotary type).
· With LOCK knob that is easy to rotate and easy to grasp (rotary type).
· Made of ABS resin which contains glass fibers unlikely to distort.
· Both front and back sides can be used (rotary type and bubble tube type).
· A powerful neodymium magnet is used on the measuring surface (with a dial type magnet)

 
Part Number
78544
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 814.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 230 Magnet NA
Height(mm) 107 Thickness(mm) 18.5 Accuracy ±17.5 mm/m = within ±1.0°
Sensitivity 2.0mm/m=0.1146° Material: Main body ABS Resin (contains glass fiber) Material: transparent cover Polystyrene Resin
Material: needle Aluminum Specifications Dial Type Mass(g) 100

Please check the type/dimensions/specifications of the part 78544 in the Blue Slant Dial Type series.