(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Level Magnification (Times) 24/28/32

Auto Level Magnification (Times) 24/28/32

You can add up to 6 items to the comparison list.

Loading...

Specifications of 76653

  • Magnification(x)
    24
  • Shortest Focusing Distance(m)
    0.6
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Repeat accuracy
    0.5"
  • Size(mm)
    208×130×135
  • Mass(g)
    1247
  • Telescope(Image)
    Normal Image
  • Objective lens effective diameter(mm)
    30
  • Stadion Multiplier
    100
  • Stadion Addend
    0
  • Minimum Horizontal Scale(°)
    1
  • Automatic compensation mechanism
    Magnet Damper
  • Tripod mounting screw
    5/8 inch
  • Base Panel Format
    Flat/spherical surface
  • Waterproof structure
    Protection Grade: IPX4
  • Round air bubble tube sensitivity(mm)
    8/2
  • Visibility
    1°20'
  • Accessory
    Plumb Bob / Hex Wrench / Calibration Needle / Spherical Truncated Tripod / Dedicated Carrying Case
  • Features
    Set with spherical truncated tripod. Useful for leveling in civil engineering works.
  • Supplement
    IPX4 waterproof performance means that water splashes from any direction do not have a harmful impact.
Part Number
76653
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,529.00

AUTO LEVELS 1 Piece(s) 92 Day(s)

Basic Specifications

  • Magnification(x)
    24
  • Shortest Focusing Distance(m)
    0.6
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Repeat accuracy
    0.5"
  • Size(mm)
    208×130×135
  • Mass(g)
    1247
  • Telescope(Image)
    Normal Image
  • Objective lens effective diameter(mm)
    30
  • Stadion Multiplier
    100
  • Stadion Addend
    0
  • Minimum Horizontal Scale(°)
    1
  • Automatic compensation mechanism
    Magnet Damper
  • Tripod mounting screw
    5/8 inch
  • Base Panel Format
    Flat/spherical surface
  • Waterproof structure
    Protection Grade: IPX4
  • Round air bubble tube sensitivity(mm)
    8/2
  • Visibility
    1°20'
  • Accessory
    Plumb Bob / Hex Wrench / Calibration Needle / Spherical Truncated Tripod / Dedicated Carrying Case
  • Features
    Set with spherical truncated tripod. Useful for leveling in civil engineering works.
  • Supplement
    IPX4 waterproof performance means that water splashes from any direction do not have a harmful impact.

Product Description

[Features]
· Auto level with waterproof structure (IPX4).
· A set with spherical truncated tripod.
· For leveling in civil engineering work.

Specifications of 76653

  • Magnification(x)
    24
  • Shortest Focusing Distance(m)
    0.6
  • Product Type
    Auto level
  • Correction range(')
    ±15
  • Repeat accuracy
    0.5"
  • Size(mm)
    208×130×135
  • Mass(g)
    1247
  • Telescope(Image)
    Normal Image
  • Objective lens effective diameter(mm)
    30
  • Stadion Multiplier
    100
  • Stadion Addend
    0
  • Minimum Horizontal Scale(°)
    1
  • Automatic compensation mechanism
    Magnet Damper
  • Tripod mounting screw
    5/8 inch
  • Base Panel Format
    Flat/spherical surface
  • Waterproof structure
    Protection Grade: IPX4
  • Round air bubble tube sensitivity(mm)
    8/2
  • Visibility
    1°20'
  • Accessory
    Plumb Bob / Hex Wrench / Calibration Needle / Spherical Truncated Tripod / Dedicated Carrying Case
  • Features
    Set with spherical truncated tripod. Useful for leveling in civil engineering works.
  • Supplement
    IPX4 waterproof performance means that water splashes from any direction do not have a harmful impact.
Part Number
76653
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,529.00

AUTO LEVELS 1 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1