1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Convex Tough Gear HG (80821)

SWS CONVEX

Tape Measure Convex Tough Gear HG (80821)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A measuring tape used for various length measurements.
[Features]
· Lock type, stainless steel tape specification.

 
Part Number
80821
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 915.93

SWS CONVEX 1 Piece(s) 10 Day(s) 25-5.5m

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Material Body: ABS Resin / Cover: Elastomer resin / Tape: steel
Accessory With strap Mass(g) 329

Please check the type/dimensions/specifications of the part 80821 in the Tape Measure Convex Tough Gear HG series.

Products with similar specification

Part Number
80823
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType

฿ 1,176.67

1 Piece(s) 10 Day(s) 25-5.5 m Magnetic Claw