1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Tough Gear - Self Stop

Tape Measure Tough Gear - Self Stop
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 423.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A measuring tape used for various length measurements.
[Features]
· Measurement device with the self-stop/steel tape specification.

 
Part Number
80814
80815
80816
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Standard Type Mass
(g)

฿ 423.91

CONVEX 1 Piece(s) Same day 19JIS1 Grade19-5.5m258

฿ 568.34

CONVEX 1 Piece(s) 1 Day(s) 25JIS1 Grade25-5.5m309

฿ 588.11

SWS HAND TOOL 1 Piece(s) 12 Day(s) 25-25-5.5 m Equivalent Scale309

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator One side Product Type Main Body
Material Body: ABS resin, Elastomer resin / tape: steel Accessory With strap