(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plexor Hammer

Plexor Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,195.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
74102
74104
74105
74106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size: Shortest
(mm)
Size: Longest
(mm)
Mass
(g)
Accessory

฿ 1,195.00

HAND TOOL 1 Piece(s) 4 Day(s) 130 435 71 Strap

฿ 1,455.00

HAND TOOL 1 Piece(s) 4 Day(s) 220 1170 111 Strap

฿ 1,377.00

HAND TOOL 1 Piece(s) 4 Day(s) 300 990 126 Strap

฿ 1,205.00

HAND TOOL 1 Piece(s) 4 Day(s) 147 605 61 -

Basic Specifications

  • Product Type
    Test Hammer
  • Tip spherical part(mm)
    φ 17.5
  • Application
    For tile peeling tests.
  • Material
    Antenna Part: Stainless Steel / Grip Part: Rubber / Sphere Part: Tool Steel / Strap: Nylon

Product Description

[Features]
· Shrinks to pocket size, convenient to carry.
· For tile peeling tests.

Part Number
74102
74104
74105
74106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size: Shortest
(mm)
Size: Longest
(mm)
Mass
(g)
Accessory

฿ 1,195.00

HAND TOOL 1 Piece(s) 4 Day(s) 130 435 71 Strap

฿ 1,455.00

HAND TOOL 1 Piece(s) 4 Day(s) 220 1170 111 Strap

฿ 1,377.00

HAND TOOL 1 Piece(s) 4 Day(s) 300 990 126 Strap

฿ 1,205.00

HAND TOOL 1 Piece(s) 4 Day(s) 147 605 61 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1