(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
75796 |
75797 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Size (mm) |
Maximum expansion and contraction value in full length (mm) |
Minimum expansion and contraction value in full length (mm) |
Mass (g) |
Details Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,517.00 |
HAND TOOL | 1 Piece(s) | 91 Day(s) | 80X120 | 1200 | 500 | 500 | C-1 1.2 m Oval Shape | ||
฿ 3,017.00 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 120X150 | 2500 | 950 | 750 | C-2 2.5 m Oval Shape |
[Features]
· Lightweight and unbreakable acrylic resin mirror.
· Uses an easily gripped elastomer resin handle.
· 3-stage expansion enables compact storage.
· For inspection under car bodies.
· For inspecting machinery.
· For inspection of the ceiling space.
· For sewage pipe inspection
Part Number |
---|
75796 |
75797 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Size (mm) |
Maximum expansion and contraction value in full length (mm) |
Minimum expansion and contraction value in full length (mm) |
Mass (g) |
Details Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,517.00 |
HAND TOOL | 1 Piece(s) | 91 Day(s) | 80X120 | 1200 | 500 | 500 | C-1 1.2 m Oval Shape | ||
฿ 3,017.00 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 120X150 | 2500 | 950 | 750 | C-2 2.5 m Oval Shape |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?