1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desk Type Magnifier

Desk Type Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A glass lens loupe.

[Features]
· K: Useful for reading small print in a newspaper or a dictionary, and reading figures in data with the red guideline in the center.
· Comes with a conveniently portable vinyl case.
· L-2, L-3: Integrated type with an 8x telescope and 30x microscope.
· M-1: For reading small print in newspapers, dictionaries, etc.
· Can also be used as a paperweight.

 
Part Number
75529
75727
75767
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Type Main Body Size
(mm)
Mass
(g)
Material Features

฿ 1,010.00

HAND TOOL 1 Piece(s) 91 Day(s) 3.5φ60M-1 Desk Type 60 mm 3.5 Times78X78X55118Body: ABS resin, Acrylic resinUseful for reading small print in a newspaper or a dictionary and can also be used as a paperweight

฿ 544.00

HAND TOOL 1 Piece(s) 4 Day(s) 8 ~ 30φ11L-3 Hand Telescope 8x and 30xφ17X12016Body: ABS resin, Acrylic resinIntegrated microscope with 8 x , 30 x magnification

฿ 352.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) 225×150K Bar Type 25 x 150 mm, 2 Times172×25×1244Body: acrylic resinUseful for reading small print in a newspaper or a dictionary, and reading figures in data with the red guideline in the center. A plastic case useful for carrying is included.

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence NA Existence or non-existence of scale NA