1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tri-Square, Carpenter's Square: Wound Metal Angle Ruler

Tri-Square, Carpenter's Square: Wound Metal Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,196.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thicker than a normal ruler and thus durable.
· Small, easy to use and convenient to carry.
· Also useful as a ruler to check perpendicularity, suitable for carpenters

 
Part Number
10510
10529
10634
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale JIS Front surface scale short branch (outer scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale)

฿ 1,196.13

SWS HAND TOOL 1 Piece(s) 45 Day(s) 300×150mmJIS15cmCorneredRounded15cm

฿ 1,196.13

SWS HAND TOOL 1 Piece(s) 45 Day(s) 1" x 5"For shaku/foot measurement-5"Cornered-5"

฿ 1,260.41

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 300×150mmJIS15cm30cm-15cm

Loading...

  1. 1

Basic Information

Shape Same thickness Surface Finish Silver Material Stainless Steel
Long branch (short branch)(mm) 320(160) Thickness(mm) 2.6 Width(mm) 15
Text With Red Numbers Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.2
Mass(g) 116