(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waist bag depth 120-200 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DT-21-BK

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    265×175×120
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    200
  • Compatible Belt Width(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
DT-21-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 576.39

TOOL BAGS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    265×175×120
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    200
  • Compatible Belt Width(mm)
    50
  • Amount Of Content
    1 pc.

Product Description

Easy-to-use waist bag that holds its shape well.

[Features]
· Exterior layer made with 1680-Denier ballistic nylon fabric
· For strong wear resistance.

Specifications of DT-21-BK

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    265×175×120
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    200
  • Compatible Belt Width(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
DT-21-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 576.39

TOOL BAGS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1