1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post Level, Stop Type with Magnet

HAND TOOL

Post Level, Stop Type with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 762.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A miter rule that allows 90° and 45° marking lines to be drawn.
· Convenient for construction of steel frames and steel pipes because it has a magnet.
· Has a mounting band that allows it to be fixed to pillars without being hand-supported.
· For Vertical Projection for Pillars and Posts, etc.

 
Part Number
76339
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 762.00

HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 128 Magnet 2-Surface
Height(mm) 90 Thickness(mm) 90 Accuracy ±2.5 mm/m = within 0.1432°
Sensitivity 0.5mm/m=0.0286° Material: Main body ABS Resin Material: bubble tube Acrylic Resin
Material: liquid Petroleum-Based Solution Mass(g) 74 Accessory Rubber band for post installation
Features ● Paper-airplane shape means right angle and 45-degree lines can be marked ● Magnet makes it convenient for rebar and steel pipe construction ● Has a mounting band that allows it to be fixed to pillars without being hand-supported

Please check the type/dimensions/specifications of the part 76339 in the Post Level, Stop Type with Magnet series.