LS-INT-S-PT, Long Shank Interrupted Taps for Taper Pipe Threads, Short (ℓg) Type: TIST02KL10/TIST12QL15

Caution
Product Description
■ LS-INT-S-PT long shank short spiral fluted tap,having low left-hand spiral flutes and havingevery other thread ground off, reduces cuttingtorque. LS-INT-S-PT is suitable for such sticky materialsas stainless steels and chrome molybdenumsteels.
LS-INT-S-PT, Long Shank Interrupted Taps for Taper Pipe Threads, Short (ℓg) Type
Product picture of LS-INT-S-PT
Features
· LS-INT-S-PT Long Shank Short Spiral Fluted Tap, having low left-hand spiral flutes and having every other thread ground off, reduces cutting torque.
· LS-INT-S-PT is suitable for such sticky materials as stainless steels and chrome molybdenum steels.
Dimensions
Product picture of LS-INT-S-PT products
| Size | Class | Code | Chamfer | Basic Major Dia (mm) | L (mm) | ℓ (mm) | ℓg (mm) | Ds (mm) | K (mm) | ℓk (mm) | No. of Flutes |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PT 1/8-28 | II | TIST02KL10 | 3P | 9.728 | 100 | 16.5 | 10.5 | 8 | 6 | 9 | 5 |
| TIST02KL12 | 120 | ||||||||||
| TIST02KL15 | 150 | ||||||||||
| PT 1/2-14 | II | TIST08QL15 | 3P | 20.955 | 150 | 27 | 17 | 18 | 14 | 17 | 5 |
| PT 3/4-14 | II | TIST12QL15 | 3P | 26.441 | 150 | 29 | 19 | 23 | 17 | 20 | 5 |
| PT 1 -11 | II | TIST16UL15 | 3P | 33.249 | 150 | 35 | 22 | 26 | 21 | 24 | 5 |
| TIST16UL20 | 3P | 200 |