1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO (Part Number)

HSS-CO_SPIRAL POINTED TAPS

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The EH-PO taps are suitable for high hardness materials from 30 to 45 HRC in high carbon steel, alloy steel forging, temperingmaterial and mold materials.
■ Tool life is greatly improved using a cutting edge shape suitable for difficult to machine materials. The tap exhibits excellent wear resistance.
■For through hole applications.

Part Number
EPHMS012P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 1,158.58

HSS-CO_SPIRAL POINTED TAPS 1 Piece(s) 15 Day(s) M121.7582P426-8.56.59e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part EPHMS012P in the Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO series.

Products with similar specification

Part Number
EPHMR6.0M
EPHMS010N
EPHMS010O
EPHMS014O
EPHMS016O
EPHMS018O
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 452.88

1 Piece(s) 10 Day(s) M6162P3152664.57c

฿ 750.00

1 Piece(s) 6 Day(s) M101.2575P423-75.58e

฿ 688.08

1 Piece(s) 10 Day(s) M101.575P423-75.58e

฿ 1,559.50

1 Piece(s) 15 Day(s) M141.588P426-10.5811e

฿ 2,691.51

1 Piece(s) 6 Day(s) M161.595P426-12.51013e

฿ 3,601.58

1 Piece(s) 6 Day(s) M181.5100P433-141114e